2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HellermannTyton 166-31008

표 확장
EN
1/5
Identification
IDNR
Short Description
DESCRIPTION14
Manufacturer Type Description
MANUFACTURE19
Material
MATERIAL
Colour
FARBE
Length
LAENGE [mm]
Package Quantity
NO_CU_PER_OU
Minimum Order Quantity
QUANTITY_MIN
Height (H)
HOEHEH [mm]
Nominal diameter
NENNMASS [mm]
Nominal diameter, imperial
NENNGROESS129
Operating Temperature
BETRIEBSTE130
Inner Diameter min.
KLEINSTERI134 [mm]
Deeplink
URL1
Thread
L
Thread length
M [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
166-31000
Metallic fitting, fixed thread
PCS10-FM-M12
Nickel Plated Brass (NPB)
Metal (ML)
21.0
1.000
10.000
13
10
Others
-100 °C to +300 °C
5.6
Deeplink(de)
M12x1.5
8.0
166-31001
Metallic fitting, fixed thread
PCS12-FM-M16
Nickel Plated Brass (NPB)
Metal (ML)
23.0
1.000
10.000
17
12
Others
-100 °C to +300 °C
8.5
Deeplink(de)
M16x1.5
8.0
166-31002
Metallic fitting, fixed thread
PCS16-FM-M16
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
20
16
Others
-100 °C to +300 °C
11.5
Deeplink(de)
M16x1.5
10.0
166-31003
Metallic fitting, fixed thread
PCS16-FM-M20
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
22
16
Others
-100 °C to +300 °C
11.5
Deeplink(de)
M20x1.5
10.0
166-31004
Metallic fitting, fixed thread
PCS20-FM-M20
Nickel Plated Brass (NPB)
Metal (ML)
26.3
1.000
10.000
24
20
Others
-100 °C to +300 °C
15.3
Deeplink(de)
M20x1.5
10.0
166-31005
Metallic fitting, fixed thread
PCS25-FM-M25
Nickel Plated Brass (NPB)
Metal (ML)
32.5
1.000
10.000
29
25
Others
-100 °C to +300 °C
19.1
Deeplink(de)
M25x1.5
10.0
166-31006
Metallic fitting, fixed thread
PCS32-FM-M32
Nickel Plated Brass (NPB)
Metal (ML)
36.8
1.000
2.000
36
32
Others
-100 °C to +300 °C
26.2
Deeplink(de)
M32x1.5
13.0
166-31007
Metallic fitting, fixed thread
PCS40-FM-M40
Nickel Plated Brass (NPB)
Metal (ML)
39.0
1.000
2.000
48
40
Others
-100 °C to +300 °C
34.2
Deeplink(de)
M40x1.5
14.0
166-31008
Metallic fitting, fixed thread
PCS50-FM-M50
Nickel Plated Brass (NPB)
Metal (ML)
42.0
1.000
1.000
58
50
Others
-100 °C to +300 °C
44.8
Deeplink(de)
M50x1.5
15.0
166-31009
Metallic fitting, fixed thread
PCS63-FM-M63
Nickel Plated Brass (NPB)
Metal (ML)
50.0
1.000
1.000
70
63
Others
-100 °C to +300 °C
54.5
Deeplink(de)
M63x1.5
18.0
166-31010
Metallic fitting, fixed thread
PCS10-FM-PG7
Nickel Plated Brass (NPB)
Metal (ML)
21.0
1.000
10.000
13
10
Others
-100 °C to +300 °C
5.6
Deeplink(de)
PG7
8.0
166-31011
Metallic fitting, fixed thread
PCS12-FM-PG9
Nickel Plated Brass (NPB)
Metal (ML)
23.0
1.000
10.000
17
12
Others
-100 °C to +300 °C
8.5
Deeplink(de)
PG9
8.0
166-31012
Metallic fitting, fixed thread
PCS16-FM-PG11
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
22
16
Others
-100 °C to +300 °C
11.5
Deeplink(de)
PG11
10.0
166-31014
Metallic fitting, fixed thread
PCS20-FM-PG16
Nickel Plated Brass (NPB)
Metal (ML)
26.3
1.000
10.000
24
20
Others
-100 °C to +300 °C
15.3
Deeplink(de)
PG16
10.0
166-31015
Metallic fitting, fixed thread
PCS25-FM-PG21
Nickel Plated Brass (NPB)
Metal (ML)
32.5
1.000
2.000
29
25
Others
-100 °C to +300 °C
19.1
Deeplink(de)
PG21
12.0
166-31016
Metallic fitting, fixed thread
PCS32-FM-PG29
Nickel Plated Brass (NPB)
Metal (ML)
36.8
1.000
2.000
38
32
Others
-100 °C to +300 °C
26.2
Deeplink(de)
PG29
13.0
166-31017
Metallic fitting, fixed thread
PCS40-FM-PG36
Nickel Plated Brass (NPB)
Metal (ML)
39.0
1.000
1.000
48
40
Others
-100 °C to +300 °C
34.2
Deeplink(de)
PG36
14.0
압축된 표현 표시(19 제품)
주문번호166-31008
최근 변경17.06.2024 07:51:38
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties